??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A354-A354-30-RN011-000
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC A354-A354-30-RN011-000
VERF
Availability
Available
BC
Order code
BCC0723
TC
Artikelbezeichnung
BCC A354-A354-30-RN011-000
PX
Product view
45400_02
ICON
TRAFFIC
Customs number
85369095
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0723
DESCRIPT
Description
Connection 1 = 7/8"-Female, straight, 4-pin, Connection 2 = 7/8"-16 UN2A-Male, straight, 4-pin, Mounting part = 7/8"-16UN2A, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP67, Ambient temperature = -40...105 °C, Approval/Conformity = cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.